text.skipToContent text.skipToNavigation

PUCC21732QDWQ1

Automotive single-channel isolated gate driver for SiC/IGBT with advanced protection and high-CMTI

Availability: 3

Packaging

Package | PIN: SOIC (DW) | 16
Temp: Q (-40 to 125)
Carrier: Partial Tube
Qty Price
1-9 $7.71
10-24 $6.94
25-99 $6.48
100-249 $5.81
250-499 $5.42
500-749 $4.72
750-999 $4.09
1000+ $4.00

Features

  • 5.7-kVRMS single channel isolated gate driver
  • AEC-Q100 qualified for automotive applications
  • SiC MOSFETs and IGBTs up to 2121Vpk
  • 33-V maximum output drive voltage (VDD-VEE)
  • ±10-A drive strength and split output
  • 150-V/ns minimum CMTI
  • 270ns response time fast overcurrent protection
  • External active miller clamp
  • Internal 2-level turn-off when fault happens
  • Isolated analog sensor with PWM output for
    • Temperature sensing with NTC, PTC or thermal diode
    • High voltage DC-Link or phase voltage
  • Alarm FLT on over current and reset from RST/EN
  • Fast enable/disable response on RST/EN
  • Reject <40ns noise transient and pulse on input pins
  • 12V VDD UVLO with power good on RDY
  • Inputs/outputs with over/under-shoot transient voltage Immunity up to 5 V
  • 130-ns (maximum) propagation delay and 30-ns (maximum) pulse/part skew
  • SOIC-16 DW package with creepage and clearance distance > 8mm
  • Operating junction temperature –40°C to 150°C

All trademarks are the property of their respective owners.

Texas Instruments  PUCC21732QDWQ1

The UCC21732-Q1 is a galvanic isolated singlechannel gate driver designed for SiC MOSFETs and IGBTs up to 2121-V DC operating voltage withadvanced protection features, best-in-class dynamic performance and robustness.UCC21732-Q1 has up to ±10-A peak source and sink current.

The input side is isolated from the output side with SiO2capacitive isolation technology, supporting up to 1.5-kVRMS working voltage,12.8-kVPK surge immunity with longer than 40 years Isolation barrier life,as well as providing low part-to-part skew, >150V/ns common mode noiseimmunity (CMTI).

The UCC21732-Q1 includes thestate-of-art protection features, such as fast overcurrent and short circuit detection, shuntcurrent sensing support, fault reporting, active miller clamp, input and output side power supplyUVLO to optimize SiC and IGBT switching behavior and robustness. The isolated analog to PWM sensorcan be utilized for easier temperature or voltage sensing, further increasing the drivers’versatility and simplifying the system design effort, size and cost.