text.skipToContent text.skipToNavigation

PUCC23313QDWYRQ1 ACTIVE

Automotive 4-A source, 5-A sink, 3.75-kVRMS opto-compatiblesingle channel isolated gate driver

US ECCN: EAR99 US/Local Export Classification Number

Inventory: 3,295  
Limit:  50

Quality information

RoHS
REACH
Lead finish / Ball material Call TI
MSL rating / Peak reflow Call TI
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (°C)
SOIC (DWY) | 6 850 | LARGE T&R
-40 to 125
Package | Pins SOIC (DWY) | 6
Package qty | Carrier: 850 | LARGE T&R
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the UCC23313-Q1

  • AEC-Q100 qualified for automotive applications
  • 3.75-kVRMS single channel isolated gate driver with opto-compatible input
  • Pin-to-pin, drop in upgrade for opto isolated gate drivers
  • 4.5-A source, 5.3-A sink, peak output current
  • Maximum 33-V output driver supply voltage
  • 8-V (B) or 12-V VCC UVLO options
  • Rail-to-rail output
  • 105-ns (maximum) propagation delay
  • 25-ns (maximum) part-to-part delay matching
  • 35-ns (maximum) pulse width distortion
  • 150-kV/µs (minimum) common-mode transient immunity (CMTI)
  • Isolation barrier life > 50 Years
  • 13-V reverse polarity voltage handling capability on input stage supporting interlock
  • Stretched SO-6 package with > 8.5-mm creepage and clearance
  • Operating junction temperature, TJ: –40°C to +150°C
  • Safety-related certifications:
    • 6000-VPK basic isolation per DIN V VDE V0884-11: 2017-01 (Planned)
    • 3.75-kVRMS isolation for 1 minute per UL 1577
    • CQC certification per GB4943.1-2011 (Planned)

All trademarks are the property of their respective owners.

Description for the UCC23313-Q1

The UCC23313-Q1 is an Opto-compatible, single-channel, isolated gate driver for IGBTs, MOSFETs and SiC MOSFETs, with 4.5-A source and 5.3-A sink peak output current and 3.75-kVRMS basic isolation rating. The high supply voltage range of 33 V allows the use of bipolar supplies to effectively drive IGBTs and SiC power FETs. UCC23313-Q1 can drive both low side and high side power FETs. Key features and characteristics bring significant performance and reliability upgrades over standard opto-coupler based gate drivers while maintaining pin-to-pin compatibility in both schematic and layout design. Performance highlights include high common mode transient immunity (CMTI), low propagation delay, and small pulse width distortion. Tight process control results in small part-to-part skew. The input stage is an emulated diode (e-diode) which means long term reliability and excellent aging characteristics compared to traditional LEDs found in optocoupler gate drivers. It is offered in a stretched SO6 package with > 8.5-mm creepage and clearance, and a mold compound from material group I, which has a comparative tracking index (CTI) > 600 V. UCC23313-Q1’s high performance and reliability makes it ideal for use in automotive motor drives such as the traction inverter, on-board chargers, DC charging stations, and automotive HVAC and heating systems. The higher operating temperature opens up opportunities for applications not previously able to be supported by traditional optocouplers.

Pricing


Qty Price (USD)
1-99 2.074
100-249 1.713
250-999 1.231
1,000+ 0.926