PUCC23511QDWYRQ1 ACTIVE
Automotive 1.5-A source, 2-A sink, 5.7-kVRMS opto-compatible single-channel isolated gate driver
Quality information
RoHS | — |
---|---|
REACH | — |
Lead finish / Ball material | Call TI |
MSL rating / Peak reflow | Call TI |
Quality, reliability & packaging information Information included:
|
View or download |
More UCC23511-Q1 information
Packaging information
Package | Pins | Package qty | Carrier: | Operating temperature range (°C) |
---|---|---|
SOIC (DWY) | 6 |
850 | LARGE T&R |
-40 to 125 |
Package | Pins | SOIC (DWY) | 6 |
---|---|
Package qty | Carrier: |
850 | LARGE T&R |
Operating temperature range (°C) | -40 to 125 |
Features for the UCC23511-Q1
- 5.7-kVRMS single channel isolated gate driver with opto-compatible input
- Pin-to-pin, drop in upgrade for opto isolated gate drivers
- 1.5-A source / 2-A sink, peak output current
- Maximum 33-V output driver supply voltage
- 12-V VCC UVLO
- Rail-to-rail output
- 105-ns (maximum) propagation delay
- 25-ns (maximum) part-to-part delay matching
- 35-ns (maximum) pulse width distortion
- 150-kV/µs (minimum) common-mode transient immunity (CMTI)
- Isolation barrier life >50 Years
- 13-V reverse polarity voltage handling capability on input stage supporting interlock
- Stretched SO-6 package with >8.5-mm creepage and clearance
- Operating junction temperature, TJ: –40°C to +150°C
- Safety-related certifications (Planned):
- 5.7-kVRMS isolation for 1 minute per UL 1577
- 8000-VPKreinforced isolation per DIN V VDE V0884-11: 2017-01
- CQC certification per GB4943.1-2011
All trademarks are the property of their respective owners.
Description for the UCC23511-Q1
The UCC23511-Q1 is an Opto-compatible, single-channel, isolated gate driver for IGBTs, MOSFETs and SiC MOSFETs, with 1.5-A source and 2-A sink peak output current and 5.7-kVRMS reinforced isolation rating. The high supply voltage range of 33-V allows the use of bipolar supplies to effectively drive IGBTs and SiC power FETs. UCC23511-Q1 can drive both low side and high side power FETs. Key features and characteristics bring significant performance and reliability upgrades over standard opto-coupler based gate drivers while maintaining pin-to-pin compatibility in both schematic and layout design. Performance highlights include high common mode transient immunity (CMTI), low propagation delay, and small pulse width distortion. Tight process control results in small part-to-part skew. The input stage is an emulated diode (ediode) which means long term reliability and excellent aging characteristics compared to traditional LEDs found in optocoupler gate drivers. It is offered in a stretched SO6 package with >8.5mm creepage and clearance, and a mold compound from material group I which has a comparative tracking index (CTI) >600V. UCC23511-Q1s high performance and reliability makes it ideal for use in automotive motor drives such as the traction inverter, on-board chargers, DC charging stations, and automotive HVAC and heating systems. The higher operating temperature opens up opportunities for applications not previously able to be supported by traditional optocouplers.
Pricing
Qty | Price (USD) |
---|---|
1-99 | 2.206 |
100-249 | 1.822 |
250-999 | 1.309 |
1,000+ | 0.985 |