text.skipToContent text.skipToNavigation

PUCC23513DWY

4-A/5-A, 5.7-kVRMS opto-compatible single channel isolated gate driver

Packaging

Package | PIN: SOIC (DWY) | 6
Temp: Q (-40 to 125)
Carrier: Partial Tube
Qty Price
1-9 $1.94
10-24 $1.75
25-99 $1.63
100-249 $1.43
250-499 $1.34
500-749 $1.14
750-999 $0.96
1000+ $0.92

Features

  • 5.7-kVRMS single channel isolated gate driver with opto-compatible input
  • 4.5-A Source / 5.3-A Sink peak output current
  • 14-V to 33-V output driver supply voltage
  • rail-to-rail output
  • 105-ns (maximum) propagation delay
  • 25-ns (maximum) part-to-part delay matching
  • 150-kV/µs (minimum) common-mode transient immunity (CMTI)
  • Isolation Barrier Life >50 Years
  • 13-V reverse polarity voltage handling capability on input stage
  • Stretched SO-6 package with >8.5-mm creepage and clearance
  • Operating junction temperature, TJ: –40°C to +150°C
  • Safety-related certifications (Planned):
    • 8000-VPKreinforcedisolation per DIN V VDE V0884-11: 2017-01
    • 5.7-KVRMS isolation for 1 minute per UL1577
    • CQC certification per GB4943.1-2011

All trademarks are the property of their respective owners.

Texas Instruments  PUCC23513DWY

The UCC23513 is an Opto-compatible, single-channel,isolated gate driver for IGBTs, MOSFETs and SiC MOSFETs, with 4.5-A source and 5.3-A sink peakoutput current and 5.7-KVRMS reinforced isolation rating. The high supplyvoltage range of 33-V allows the use of bipolar supplies to effectively drive IGBTs and SiC powerFETs. UCC23513 can drive both low side and high side power FETs. Key features and characteristicsbring significant performance and reliability upgrades over standard opto-coupler based gatedrivers while maintaining pin-to-pin compatibility in both schematic and layout design. Performancehighlights include high common mode transient immunity (CMTI), low propagation delay, and smallpulse width distortion. Tight process control results in small part-to-part skew. The input stageis an emulated diode (ediode) which means long term reliability and excellent aging characteristicscompared to traditional LEDs. It is offered in a stretched SO6 package with >8.5mm creepage andclearance, and a mold compound from material group I which has a comparative tracking index (CTI)>600V. UCC23513’s high performance and reliability makes it ideal for use in all types of motordrives, solar inverters, industrial power supplies, and appliances. The higher operatingtemperature opens up opportunities for applications not previously able to be supported bytraditional optocouplers.