text.skipToContent text.skipToNavigation

PUCC27284DRCT ACTIVE

3-A, 120-V half bridge gate driver with 5-V UVLO and enable

Inventory: 8,502
Limit:  50

Download data sheet for UCC27284
  |   View additional information for UCC27284

Packaging information

Package | Pins VSON (DRC) | 10
Operating temperature range (°C) Q (-40 to 125)
Package qty | Carrier: 250 | SMALL T&R
View more packaging information

Quality information

RoHS
REACH
Lead finish / Ball material Call TI
MSL rating / Peak reflow Call TI
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Features

  • Drives two N-channel MOSFETs in high-side low-side configuration
  • 5-V typical under voltage lockout
  • Enable/disable functionality in DRC package
  • 16-ns typical propagation delay
  • 12-ns rise, 10-ns fall time with 1.8-nF load
  • 1-ns typical delay matching
  • 5-V negative voltage handling on inputs
  • 14-V negative voltage handling on HS
  • 3.5-A sink, 2.5-A Source output currents
  • Absolute maximum boot voltage 120 V
  • Low current (7-µA) consumption when disabled
  • Integrated bootstrap diode
  • Specified from –40°C to 140°C junction temperature

All trademarks are the property of their respective owners.

Description

The UCC27284 is a robust N-channel MOSFET driver with amaximum switch node (HS) voltage rating of 100 V. It allows for two N-channel MOSFETs to becontrolled in half-bridge or synchronous buck configuration based topologies. Its 3.5-A peak sinkcurrent and 2.5-A peak source current along with low pull-up and pull-down resistance allows theUCC27284 to drive large power MOSFETs with minimum switchinglosses during the transition of the MOSFET Miller plateau. Since the inputs are independent of thesupply voltage, UCC27284 can be used in conjunction with bothanalog and digital controllers.

The input pins as well as the HS pin are able to tolerate significant negative voltage,which improves system robustness. The enable and disable functionality provides additional systemflexibility by reducing the gate driver power consumption and quickly responds to fault eventswithin the system. 5-V UVLO allows systems to operate at lower bias voltages, which is necessary inmany high frequency applications and improves system efficiency in certain operating modes. Smallpropagation delay and delay matching specifications minimize the dead-time requirement whichfurther improves efficiency.

Under voltage lockout (UVLO) is provided for both the high-side and low-side driverstages forcing the outputs low if the VDD voltage is below the specified threshold. An integratedbootstrap diode eliminates the need for an external discrete diode in many applications, whichsaves board space and reduces system cost. UCC27284 is offered ina small package enabling high density designs.

Qty Price
1-99 $1.62
100-249 $1.34
250-999 $0.96
1,000+ $0.73