text.skipToContent text.skipToNavigation

REF3020AIDBZRG4

2.048V 50ppm/Degrees C, 50uA in SOT23-3 Series (Bandgap) Voltage Reference

Availability: 52,197

Packaging

Package | PIN: SOT-23 (DBZ) | 3
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $1.14
10-24 $1.02
25-99 $0.95
100-249 $0.82
250-499 $0.76
500-749 $0.64
750-999 $0.52
1000+ $0.48

Features

  • microSize Package: SOT-23-3
  • Low Dropout: 1 mV
  • High Output Current: 25 mA
  • High Accuracy: 0.2%
  • Low IQ: 42 µA (Typical)
  • Excellent Specified Drift Performance:
    • 50 ppm/°C (Maximum) From 0°C to 70°C
    • 75 ppm/°C (Maximum)From –40°C to +125°C

All trademarks are the property of their respective owners.

Texas Instruments  REF3020AIDBZRG4

The REF30xx is a precision,low-power, low-dropout voltage, reference family available in a tiny 3-pin SOT-23 package. TheREF30xx offers excellent temperature drift and initial accuracy while operating at a quiescentcurrent of 42 µA (typical).

The low power consumption and the relatively high precision make the REF30xx veryattractive for loop-powered industrial applications such as pressure and temperature transmitterapplications. The REF30xx is easy to use in intrinsically safe and explosion-proof applicationsbecause it does not require a load capacitor to be stable. The REF30xx is specified over theextended industrial temperature range of –40°C to +125°C.

The REF30xx operates with supplies within 1 mV of output voltage under zero-loadconditions. Engineers can use the low dropout, small size, and low power consumption of the REF30xxin portable and battery-powered applications.