Packaging information
Package | Pins SOT-23 (DBZ) | 3 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 3,000 | LARGE T&R |
Features for the REF3140
- Size Package: SOT23-3
- Low Dropout: 5 mV
- High Output Current: ±10 mA
- High Accuracy: 0.2% Maximum
- Low IQ: 115 µA Maximum
- Excellent Specified Drift Performance:
- 15 ppm/°C (Maximum) from 0°C to +70°C
- 20 ppm/°C (Maximum) from 40°C to +125°C
Description for the REF3140
The REF31xx is a family of precision, low power, low dropout, series voltage references available in the tiny 3-pin SOT-23 package.
The REF31xxs small size and low power consumption (100 µA typical) make it ideal for portable and battery-powered applications. The REF31xx does not require a load capacitor, but is stable with any capacitive load and can sink or source up to 10 mA of output current.
Unloaded, the REF31xx can operate on supplies down to 5 mV above the output voltage. All models are specified for the wide temperature range of 40°C to +125°C.