text.skipToContent text.skipToNavigation

REF3433QDBVRQ1

Automotive low-drift low-power small-footprint series voltage reference

Availability: 5,295

Packaging

Package | PIN: SOT-23 (DBV) | 6
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $3.13
10-24 $2.82
25-99 $2.62
100-249 $2.30
250-499 $2.16
500-749 $1.83
750-999 $1.54
1000+ $1.48

Features

  • AEC-Q100 Qualified With the Following Results:
    • DeviceTemperature Grade 1: –40°C to +125°C Ambient Operating Temperature
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification LevelC6
  • Initial Accuracy: ±0.05% (Maximum)
  • Temperature Coefficient : 6 ppm/°C (Maximum)
  • Operating Temperature Range: −40°C to +125°C
  • Output Voltage Options: 2.5V, 3.0V, 3.3V, 4.096V, 5.0V
  • Output Current: ±10 mA
  • Low Quiescent Current: 95 µA (maximum)
  • Low Shutdown Mode Current: 3 µA (maximum)
  • Wide Input Voltage: 12 V
  • Output 1/f Noise (0.1 Hz to 10 Hz): 3.8 µVPP/V
  • Excellent Long-Term Stability 25 ppm/1000 hrs
  • Small Footprint 6-Pin SOT-23 Package

All trademarks are the property of their respective owners.

Texas Instruments  REF3433QDBVRQ1

The REF34-Q1 devices are low-temperature-drift
(6 ppm/°C), low-power, high-precision CMOS voltage references. The devices have ±0.05%initial accuracy and low operating current with power consumption less than 95 µA. These devicesalso offer very low output noise of 3.8 µVPP/V, which enable the devices tomaintain high signal integrity with high-resolution data converters and noise criticalsystems.

Stability and system reliability are further improved by the low output-voltagehysteresis of these devices and low long-term output voltage drift. Furthermore, the smallsize and low operating current of the devices (95 µA) make them an excellent choise forbattery-powered applications. The REF34-Q1 features an enable pin that can set the device intoshutdown where it consumes a low stand by current (3 µA) to help with overall system power duringstandby.

The REF34-Q1 family is specified for the wide temperature range of −40°C to +125°C.Contact the TI sales representative for additional voltage options.