text.skipToContent text.skipToNavigation

REG710EVM-33

Evaluation Module For Buck-Boost Charge Pump REG710

$49.00

Features

The REG710EVM-33 can also be used to evaluate the other devices of the REG710 family. The only change that is required is to replace the REG710-3.3 with the appropriate device. There is also an EVM for the REG710-5 available. The REG710-2.5, REG710-2.7, REG710-3 and REG710-3.3 work from an input voltage in the range of 1.8V to 5.5V. The REG710-5 works from an input voltage in the range of 2.7V to 5.5V

Texas Instruments  REG710EVM-33

The REG710EVM-33 is an evaluation tool for the 30mA buck-boost charge pump in SOT23-5 package. With an input voltage in the range of 1.8V to 5.5V, it delivers a regulated output voltage of 3.3V with up to 30mA of output current.

Specifications:

  • Input Voltage: 1.8V to 5.5V
  • Ouput Voltage: 3.3V +/- 6%
  • Output Current: up to 30mA
  • Enable Input