Packaging information
Package | Pins RFIDN (TFJ) | 0 |
Operating temperature range (°C) -25 to 70 |
Package qty | Carrier 5,000 | BULK |
Features for the RF37S114
- ISO/IEC 15693-2, ISO/IEC 15693-3, ISO/IEC 18000-3, NFC Tag Type 5
- Integrated Antenna
- 13.56-MHz Operating Frequency
- 256-Bit User Memory in Eight 32-Bit Blocks
- Application Family Identifier (AFI)
- Fast Simultaneous Identification (Anticollision)
Description for the RF37S114
The TI RF37S114 Tag-it HF-I Type 5 NFC transponder is compliant with the ISO/IEC 15693 and ISO/IEC 18000-3 global open standards. This product offers a user-accessible memory of 256 bits, organized in 8 blocks, and an optimized command set. This transponder product comes with an integrated antenna and, therefore, is ready for application without the need for an external antenna.