text.skipToContent text.skipToNavigation

RF37S114HTFJB ACTIVE

Tag-it HF-I Type 5 NFC, ISO15693 Transponder, 4 mm × 4 mm

US ECCN: EAR99 US/Local Export Classification Number

Inventory: 140,873  
 

Quality information

RoHS No
REACH No
Lead finish / Ball material Call TI
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (°C)
RFIDN (TFJ) | 0 5,000 | BULK
-25 to 70
Package | Pins RFIDN (TFJ) | 0
Package qty | Carrier: 5,000 | BULK
Operating temperature range (°C) -25 to 70
View TI packaging information

Features for the RF37S114

  • ISO/IEC 15693-2, ISO/IEC 15693-3, ISO/IEC 18000-3, NFC Tag Type 5
  • Integrated Antenna
  • 13.56-MHz Operating Frequency
  • 256-Bit User Memory in Eight 32-Bit Blocks
  • Application Family Identifier (AFI)
  • Fast Simultaneous Identification (Anticollision)

Description for the RF37S114

The TI RF37S114 Tag-it HF-I Type 5 NFC transponder is compliant with the ISO/IEC 15693 and ISO/IEC 18000-3 global open standards. This product offers a user-accessible memory of 256 bits, organized in 8 blocks, and an optimized command set. This transponder product comes with an integrated antenna and, therefore, is ready for application without the need for an external antenna.

Pricing


Qty Price (USD)
1-99 0.585
100-249 0.45
250-999 0.332
1,000+ 0.237