RI-ACC-ADR2-10

text.skipToContent text.skipToNavigation

RI-ACC-ADR2-10

Low Frequency Demo Reader

$199.00

Features

  • Easy setup
  • USB supply operation mode
  • Optional high power mode with external power supply
  • Transponder communication mode
  • Passive entry transmission mode

Texas Instruments  RI-ACC-ADR2-10

The ADR2 Evaluation kit contains a low frequency reader required to evaluate and operate the Texas Instruments Car Access Products. The kit comes with a reader base board, LF antenna, a USB/RS232 adaptor. Together with the PC software all functions of the reader could be controlled and all automotive transponders, Remote Keyless Entry and Passive Entry devices could be adressed. Operation of transponder functions but also passive entry communication is feasiable with the same system without component changes.