Features for the RS485-HF-DPLX-EVM
The EVM lets you quickly, easily and accurately evaluate TI's family of RS-485 products.
Hardware:- RS-485 half-duplex EVM PWB
- Screw-type SMA jacks and Bergstik headers serve as the I/O connections
- Banana jacks serve as the DC power input terminals
Description for the RS485-HF-DPLX-EVM
The RS-485 half-duplex evaluation module (EVM) helps designers evaluate device performance, supporting fast development and analysis of data-transmission systems using any of the SN65HVD1x, SN65HVD2x, SN65HVD7x, SN65HVD8x and SN65HVD96 half-duplex transceivers. The EVM board comes without the RS-485 device soldered to the board. The user can request samples or purchase any of the TI RS-485 half-duplex devices for evaluation. See the EVM user's guide for a complete list of compatible devices.