RS485-HF-DPLX-EVM RS-485 half-duplex evaluation module angled board image

RS485-HF-DPLX-EVM

RS-485 half-duplex evaluation module

Pricing

Qty Price
+

Features for the RS485-HF-DPLX-EVM

The EVM lets you quickly, easily and accurately evaluate TI's family of RS-485 products.

Hardware:
  • RS-485 half-duplex EVM PWB
  • Screw-type SMA jacks and Bergstik headers serve as the I/O connections
  • Banana jacks serve as the DC power input terminals

Description for the RS485-HF-DPLX-EVM

The RS-485 half-duplex evaluation module (EVM) helps designers evaluate device performance, supporting fast development and analysis of data-transmission systems using any of the SN65HVD1x, SN65HVD2x, SN65HVD7x, SN65HVD8x and SN65HVD96 half-duplex transceivers. The EVM board comes without the RS-485 device soldered to the board. The user can request samples or purchase any of the TI RS-485 half-duplex devices for evaluation. See the EVM user's guide for a complete list of compatible devices.

Pricing

Qty Price
+