Packaging information
Package | Pins CFP (TBAR) (HFQ) | 84 |
Operating temperature range (°C) -55 to 220 |
Package qty | Carrier 1 | TUBE |
Qty | Price |
---|---|
— | |
— | |
+ |
*For reference only
Package | Pins CFP (TBAR) (HFQ) | 84 |
Operating temperature range (°C) -55 to 220 |
Package qty | Carrier 1 | TUBE |
You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.
A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.
Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.
TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.
Learn moreAdd a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.
Learn more