SM72442MTE/NOPB Programmable Maximum Power Point Tracking Controller for Photovoltaic Solar Panels | PW | 28 | -40 to 125 package image

SM72442MTE/NOPB LAST TIME BUY

Programmable Maximum Power Point Tracking Controller for Photovoltaic Solar Panels

LAST TIME BUY custom-reels CUSTOM Custom reel may be available
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

SM72442MT/NOPB LAST TIME BUY
Package qty | Carrier 48 | TUBE
Inventory
Qty | Price 1ku | +
SM72442MTX/NOPB LAST TIME BUY custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SN
MSL rating / Peak reflow Level-3-260C-168 HR
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
Package | Pins TSSOP (PW) | 28
Operating temperature range (°C) -40 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the SM72442

  • Renewable Energy Grade
  • Programmable Maximum Power Point Tracking
  • Photovoltaic Solar Panel Voltage and Current Diagnostic
  • Single Inductor Four Switch Buck-Boost Converter Control
  • I2C Interface for Communication
  • VOUT Overvoltage Protection
  • Over-Current Protection
  • Package: TSSOP-28

All trademarks are the property of their respective owners.

Description for the SM72442

The SM72442 is a programmable MPPT controller capable of controlling four PWM gate drive signals for a 4-switch buck-boost converter. The SM72442 also features a proprietary algorithm called Panel Mode which allows for the panel to be connected directly to the output of your power optimizer circuit. Along with the SM72295 (Photovoltaic Full Bridge Driver), it creates a solution for an MPPT configured DC-DC converter with efficiencies up to 99.5%. Integrated into the chip is an 8-channel, 12 bit A/D converter used to sense input and output voltages and currents, as well as board configuration. Externally programmable values include maximum output voltage and current as well as different settings forslew rate, soft-start and Panel Mode.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

SM72442MT/NOPB LAST TIME BUY
Package qty | Carrier 48 | TUBE
Inventory
Qty | Price 1ku | +
SM72442MTX/NOPB LAST TIME BUY custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more