305-pin (GF) package image

SMJ320C80GFM50 ACTIVE

Military grade C80x fixed point DSP - ceramic package

ACTIVE barcode LOT/DATE Lot and date code selection may be available
Same as: 5962-9679101QXA This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

5962-9679101QXA ACTIVE barcode LOT/DATE Lot and date code selection may be available
Package qty | Carrier 10 | JEDEC TRAY (5+1)
Inventory
Qty | Price 100u | +

Quality information

Rating Military
RoHS No
REACH Affected
MSL rating / Peak reflow Level-NC-NC-NC
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
  • US ECCN: 3A001A2C

Packaging information

Package | Pins CPGA (GF) | 305
Operating temperature range (°C) -55 to 125
Package qty | Carrier 10 | JEDEC TRAY (5+1)

Features for the SMJ320C80

  • Single-Chip Parallel Multiple Instruction/Multiple Data (MIMD) Digital Signal Processor (DSP)
  • More Than Two Billion RISC-Equivalent Operations per Second
  • Master Processor (MP)
    • 32-Bit Reduced Instruction Set Computing (RISC) Processor
    • IEEE-754 Floating-Point Capability
    • 4K-Byte Instruction Cache
    • 4K-Byte Data Cache
  • Four Parallel Processors (PP)
    • 32-Bit Advanced DSPs
    • 64-Bit Opcode Provides Many Parallel Operations per Cycle
    • 2K-Byte Instruction Cache and 8K-Byte Data RAM per PP
  • Transfer Controller (TC)
    • 64-Bit Data Transfers
    • Up to 400 Megabytes per Second (MBps) Transfer Rate
    • 32-Bit Addressing
    • Direct DRAM/VRAM Interface With Dynamic Bus Sizing
    • Intelligent Queuing and Cycle Prioritization
  • Video Controller (VC)
    • Provides Video Timing and Video Random-Access Memory (VRAM) Control
    • Dual-Frame Timers for Two Simultaneous Image-Capture and/or Display Systems
  • Big- or Little-Endian Operation
  • 50K-Byte On-Chip RAM
  • 4G-Byte Address Space
  • 20-ns Cycle Time
  • 3.3-V Operation
  • IEEE Standard 1149.1 Test Access Port (JTAG)
  • Operating Temperature Range
       –55°C to 125°C - M-Temperature
       –40°C to 85°C - A-Temperature

IEEE Standard 1149.1–1990, IEEE Standard Test Access Port and Boundary-Scan Architecture

Description for the SMJ320C80

The SMJ320C80 is a single-chip, MIMD parallel processor capable of performing over two billion operations per second. It consists of a 32-bit RISC master processor with a 100-MFLOPS (million floating-point operations per second) IEEE floating-point unit, four 32-bit parallel processing digital signal processors (DSPs), a transfer controller with up to 400-MBps off-chip transfer rate, and a video controller. All the processors are coupled tightly through an on-chip crossbar that provides shared access to on-chip RAM. This performance and programmability make the ’C80 ideally suited for video, imaging, and high-speed telecommunications applications.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

5962-9679101QXA ACTIVE barcode LOT/DATE Lot and date code selection may be available
Package qty | Carrier 10 | JEDEC TRAY (5+1)
Inventory
Qty | Price 100u | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more