Packaging information
Package | Pins CFP (HFP) | 132 |
Operating temperature range (°C) -55 to 125 |
Package qty | Carrier 1 | JEDEC TRAY (5+1) |
Features for the SMJ320F240
- Processed to MIL-PRF-38535 (QML)
- High-Performance Static CMOS Technology
- Includes the T320C2xLP Core CPU
- Object Compatible With the TMS320C2xx Family
- Source Code Compatible With SMJ320C25
- Upwardly Compatible With SMJ320C50
- 50-ns Instruction Cycle Time
- Memory
- 544 Words × 16 Bits of On-Chip Data/Program Dual-Access RAM
- 16K Words × 16 Bits of On-Chip Program Flash EEPROM
- 224K Words × 16 Bits of Total Memory Address Reach (64K Data, 64K Program and 64K I/O, and 32K Global Memory Space)
- Event-Manager Module
- 12 Compare/Pulse-Width Modulation (PWM) Channels
- Three 16-Bit General-Purpose Timers With Six Modes, Including Continuous Upand Up/Down Counting
- Three 16-Bit Full-Compare Units With Deadband
- Three 16-Bit Simple-Compare Units
- Four Capture Units (Two With Quadrature Encoder-Pulse Interface Capability)
- Dual 10-Bit Analog-to-Digital Conversion Module
- 28 Individually Programmable, Multiplexed I/O Pins
- Phase-Locked-Loop (PLL)-Based Clock Module
- Watchdog Timer Module (With Real-Time Interrupt)
- Serial Communications Interface (SCI) Module
- Serial Peripheral Interface (SPI) Module
- Six External Interrupts (Power Drive Protect, Reset, NMI, and Three Maskable Interrupts)
- Four Power-Down Modes for Low-Power Operation
- Scan-Based Emulation
- Development Tools Available:
- Texas Instruments (TI) ANSI C Compiler, Assembler/Linker, and C-Source Debugger
- Scan-Based Self-Emulation (XDS510)
- Third-Party Digital Motor Control and Fuzzy-Logic Development Support
- 55°C to 125°C Operating Temperature Range, QML Processing
- 132-Pin Ceramic Quad Flat Package (HFP Suffix)
TI and XDS510 are trademarks of Texas Instruments Incorporated.
Description for the SMJ320F240
The SMJ320F240 is a member of a family of digital signal processor (DSP) controllers based on the TMS320C2xx generation of 16-bit fixed-point DSPs. This family is optimized for digital motor/motion control applications and contains 16K words of flash memory on chip. The DSP controller combines the enhanced TMS320 architectural design of the C2xLP core CPU for low-cost, high-performance processing capabilities and several advanced peripherals optimized for motor/motion control applications. These peripherals include the event manager module, which provides general-purpose timers and compare registers to generate up to 12 PWM outputs, and a dual 10-bit analog-to-digital converter (ADC), which can perform two simultaneous conversions within 6.1 µs.
The functional block diagram provides a high-level description of each component in the F240 DSP controller. The SMJ320F240 device is composed of three main functional units: a C2xx DSP core, internal memory, and peripherals. In addition to these three functional units, there are several system-level features of the F240 that are distributed. These system features include the memory map, device reset, interrupts, digital input/output (I /O), clock generation, and low-power operation.