Space-grade Radiation Hardened HARDSIL™ technology512K Words by 32 bit Asynchronous 16Mb SRAM 20ns Read, 13.8ns Write Maximum Access Time200μA (Typ) Ultra low Standby Current (ISB)Error Detection and Correction (EDAC)Scrub Engine for autonomous correction (scrub frequency and delay are user defined)Radiation performance:TID = 300kRad(Si)SER < 5e‐17 upsets/bit‐dayProton upset saturation cross section < 3e‐16cm2/bitLatch up immunity > LET = 110 MeV‐cm2/mg (T=125°C)Direct connection to pattern generation and capture hardware for analysis
The SMV512K32-CVAL is a circuit board which allows the designer to populate a Texas Instruments SMV512K32-SP 16-Mbit Asynchronous SRAM memory into the ENPLAS OTQ-132-0.635-01 socket. This breakout board can be used in tandem with a pattern generation and capture hardware to demonstrate the memory function features of the 16-Mbit asynchronous SRAM memory.