SN6505AEVM SN6505A Low-Noise 1-A Transformer Driver for Isolated Power Supplies Evaluation Module (160-kHz CLK) angled board image

SN6505AEVM

SN6505A low-noise 1-A transformer driver for isolated power supplies evaluation module (160-kHz CLK)

Pricing

Qty Price
+

Features for the SN6505AEVM

  • Low-noise 1-A transformer driver for isolated power supplies, 160-kHz internal clock
  • 5-V input, 5-V output isolated power
  • Simple rectifier circuit along with low droput (LDO) regulator gives rectified voltage of 5 V
  • Provision for feeding external clock to the device
  • EVM tested for device functionality; user's guide allows designer to evaluate their design

Description for the SN6505AEVM

The evaluation module (EVM), featuring the SN6505A transformer driver, also contains a small form-factor transformer, simple rectifier circuit, and voltage regulator that can be used to simulate a complete isolated power-supply system suitable for many applications.

Pricing

Qty Price
+