text.skipToContent text.skipToNavigation
Internet Explorer is not a supported browser for TI.com. For the best experience, please use a different browser.

SN65C3221PW NOT RECOMMENDED FOR NEW DESIGNS

3- to 5.5-V single channel 1Mbps RS-232 line driver/receiver with +/-15-kV ESD protection

Out of stock
Inventory: In stock
2.242

Pricing

Qty Price (USD)
1-99 2.242
100-249 1.852
250-999 1.33
1,000+ 1.001

Additional package qty | Carrier options info-circle

Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price (USD) 1ku | 0.759 1-99 1.7 100-249 1.404 250-999 1.009 1,000+ 0.759

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
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
Package | Pins TSSOP (PW) | 16
Package qty | Carrier: 90 | TUBE
Operating temperature range (°C) -40 to 85
View TI packaging information

Features for the SN65C3221

  • Operate with 3-V to 5.5-V VCC supply
  • Operate up to 1 Mbit/s
  • Low standby current : 1 µA typical
  • External capacitors : 4 x 0.1 µF
  • Accepts 5-V logic input with 3.3-V supply
  • RS-232 bus-pin ESD protection exceeds ±15 kV using human-body model (HBM)
  • Auto-powerdown feature automatically disables drivers for power savings

Description for the SN65C3221

The SN65C3221 and SN75C3221 consist of one line driver, one line receiver, and a dual charge-pump circuit with ±15-kV ESD protection pin to pin (serial-port connection pins, including GND). These devices providethe electrical interface between an asynchronous communication controller and the serial-port connector. The charge pump and four small external capacitors allow operation from a single 3-V to 5.5-V supply. These devices operate at data signaling rates up to 1 Mbit/s and a driver output slew rate of 24 V/µs to 150 V/µs.

Flexible control options for power management are available when the serial port is inactive. The auto-powerdown feature functions when FORCEON is low and FORCEOFF is high. During this mode of operation, if the devices do not sense a valid RS-232 signal on the receiver input, the driver output is disabled. If FORCEOFF is set low and EN is high, both the driver and receiver are shut off, and the supply current is reduced to 1 µA. Disconnecting the serial port or turning off the peripheral drivers causes the auto-powerdown condition to occur. Auto-powerdown can be disabled when FORCEON and FORCEOFF are high. With auto-powerdown enabled, the device is activated automatically when a valid signal is applied to the receiver input. The INVALID output notifies the user if an RS-232 signal is present at the receiver input. INVALID is high (valid data) if the receiver input voltage is greater than 2.7 V or less than −2.7 V, or has been between −0.3 V and 0.3 V for less than 30 µs. INVALID is low (invalid data) if the receiver input voltage is between −0.3 V and 0.3 V for more than 30 µs. Refer to Figure 7-5 for receiver input levels.

Inventory: In stock
2.242

Pricing

Qty Price (USD)
1-99 2.242
100-249 1.852
250-999 1.33
1,000+ 1.001

Additional package qty | Carrier options info-circle

Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price (USD) 1ku | 0.759 1-99 1.7 100-249 1.404 250-999 1.009 1,000+ 0.759

Limit: 

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships  tube or tray  devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more