text.skipToContent text.skipToNavigation

SN65C3232EPW ACTIVE

3- to 5.5-V dual channel 1Mbps RS-232 line driver/receiver with +/-15-kV IEC-ESD protection

Same as: SN65C3232EPWE4   This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

US ECCN: EAR99 US/Local Export Classification Number

Inventory: 10,154  
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (°C)
TSSOP (PW) | 16 90 | TUBE
-40 to 85
Package | Pins TSSOP (PW) | 16
Package qty | Carrier: 90 | TUBE
Operating temperature range (°C) -40 to 85
View TI packaging information

Features for the SN65C3232E

  • Operate With 3-V to 5.5-V VCC Supply
  • Operate up to 1 Mbit/s
  • Low Supply Current . . . 300 µA Typ
  • External Capacitors . . . 4 × 0.1 µF
  • Accept 5-V Logic Input With 3.3-V Supply
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection for RS-232 Pins
    • ±15-kV Human-Body Model (HBM)
    • ±15-kV IEC 61000-4-2 Air-Gap Discharge
    • ±8-kV IEC 61000-4-2 Contact Discharge
  • APPLICATIONS
    • Battery-Powered Systems
    • PDAs
    • Notebooks
    • Laptops
    • Palmtop PCs
    • Hand-Held Equipment

Description for the SN65C3232E

The SN65C3232E and SN75C3232E consist of two line drivers, two line receivers, and a dual charge-pump circuit with ±15-kV ESD protection pin to pin (serial-port connection pins, including GND). These devices provide the electrical interface between an asynchronous communication controller and the serial-port connector. The charge pump and four small external capacitors allow operation from a single 3-V to 5.5-V supply. The devices operate at data signaling rates up to 1 Mbit/s and a driver output slew rate of 14 V/µs to 150 V/µs.

Pricing


Qty Price (USD)
1-99 2.587
100-249 2.137
250-999 1.535
1,000+ 1.155

Additional package qty | carrier options

Package qty | Carrier 2,000 | LARGE T&R
Inventory 42,574
Qty | Price (USD) 1ku | 1.001 1-99 2.242 100-249 1.852 250-999 1.33 1,000+ 1.001
Custom reel may be available