text.skipToContent text.skipToNavigation

SN65CML100EVM

SN65CML100 Evaluation Module

$99.00

Features

Hardware: SN65LVDS100/101EVM or SN65CML100EVM PWB

  • Screw-type SMA jacks serve as the I/O connectors
  • Banana jacks serve as the DC power input terminals

Texas Instruments  SN65CML100EVM

The EVM allows evaluation of operation of theSN65LVDS100/101 or SN65CML100 high-speed differential translators/repeaters.  Differential input signals (LVDS, LVPECL, CML, etc.) can be applied and the device output can beobserved across on board terminations, or via direct connection to 50-ohm oscilloscope inputs.  Single-ended LVPECL signals can also be applied by using the Vbb reference output voltage provided by either the SN65LVDS100/101 or SN65CML100 devices from TI.