SN65DSI83EVM SN65DSI83 MIPI® DSI to FlatLink™ LVDS Bridge Evaluation Module angled board image

SN65DSI83EVM

SN65DSI83 MIPI® DSI to LVDS bridge evaluation module & FlatLink™ integrated circuit

Pricing

Qty Price
+

Features for the SN65DSI83EVM

  • Plug and play design
  • Two input options for DSI video signal (QSH type connector and FX type connector)
  • Two output port options available for the LVDS output signals (QSH type connector and I-PEX type connector)
  • I2C interface to configure internal registers
  • LED backlight driver circuitry using TI's backlight driver device, TPS61181A

Description for the SN65DSI83EVM

The SN65DSI83EVM evaluation module (EVM) is a printed circuit board (PCB) that helps customers implement the SN65DSI85 device in system hardware.  This EVM can be used as a hardware reference design for any implementation using the SN65DSI83 device. This EVM includes on-board connectors for DSI input and LVDS output signals.  These connectors are for connecting MIPI® DPHY-compliant DSI source and LVDS panels to the EVM.

Pricing

Qty Price
+