text.skipToContent text.skipToNavigation

SN65DSI83Q1-EVM

MIPI® DSI to LVDS bridge & FlatLink™ integrated circuit evaluation module

$299.00

Features

  • Plug and play design
  • Input options for DSI video signal (QSH-type connector and FX-type connector)
  • Output port options available for the LVDS output signals (QSH-type connector and I-PEX-type connector)
  • I2C interface to configure internal registers
  • LED backlight driver circuitry using TI's backlight driver device, TPS61181A
  • Configurable through switches

Texas Instruments  SN65DSI83Q1-EVM

The SN65DSI83Q1-EVM evaluation module (EVM) is a printed circuit board (PCB) that helps customers implement the SN65DSI83-Q1 device in system hardware.  This EVM includes on-board connectors for DSI input and LVDS output signals.  These connectors are for connecting MIPI® DPHY-compliant DSI source and LVDS panels to the EVM.