text.skipToContent text.skipToNavigation

SN65DSI85Q1-EVM

Dual-Channel MIPI® DSI to Dual-Link FlatLink™ LVDS Bridge Evaluation Module

$299.00

Features

  • Plug and play design
  • Two input options for DSI video signal (QSH-type connector and FX-type connector)
  • Two output port options available for the LVDS output signals (QSH-type connector and I-PEX-type connector)
  • I2C interface to configure internal registers
  • Incorporates LED backlight driver circuitry using TI backlight driver device TPS61181A
  • Configurable through switches

Texas Instruments  SN65DSI85Q1-EVM

The SN65DSI85Q1EVM is a PCB created to help customers implementing SN65DSI85Q1 in system hardware.  This EVM includes on-board connectors for DSI input and LVDS output signals.  These connectors are for connecting MIPI DPHY compliant DSI source and LVDS panels to the EVM.