text.skipToContent text.skipToNavigation

SN65ELT23DGK ACTIVE

5-V dual differential PECL buffer to TTL translator

US ECCN: 5A991B1 US/Local Export Classification Number

Inventory: 4,735  
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (°C)
VSSOP (DGK) | 8 80 | TUBE
-40 to 85
Package | Pins VSSOP (DGK) | 8
Package qty | Carrier: 80 | TUBE
Operating temperature range (°C) -40 to 85
View TI packaging information

Features for the SN65ELT23

  • Dual 5-V Differential PECL-to-TTL Buffer
  • 24-mA TTL Ouputs
  • Operating Range
    • PECL VCC = 4.75 V to 5.25 V with GND = 0 V
  • Support for Clock Frequencies of 250 MHz (TYP)
  • 3.5-ns Typical Propagation Delay
  • Output Default Low with Inputs Left Open or <1.3 V
  • Internal Input 50-k Pull-Down Resistor
  • Built-In Temperature Compensation
  • Drop-In Compatible to the MC100ELT23
  • APPLICATIONS
    • Data and Clock Transmission Over Backplane
    • Signaling Level Conversion for Clock or Data

Description for the SN65ELT23

The SN65ELT23 is a low power dual PECL-to-TTL translator device. The device includes circuitry to maintain a known logic low level when inputs are in an open condition. The SN65ELT23 is housed in an industry standard SOIC-8 package and is also available in an optional TSSOP-8 package.

Pricing


Qty Price (USD)
1-99 2.881
100-249 2.524
250-999 1.77
1,000+ 1.426

Additional package qty | carrier options

Package qty | Carrier 2,500 | LARGE T&R
Inventory 30,000
Qty | Price (USD) 1ku | 1.267 1-99 2.559 100-249 2.243 250-999 1.572 1,000+ 1.267
Custom reel may be available