Packaging information
Package | Pins SOIC (D) | 8 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 2,500 | LARGE T&R |
Features for the SN65ELT23
- Dual 5-V Differential PECL-to-TTL Buffer
- 24-mA TTL Ouputs
- Operating Range
- PECL VCC = 4.75 V to 5.25 V with GND = 0 V
- Support for Clock Frequencies of 250 MHz (TYP)
- 3.5-ns Typical Propagation Delay
- Output Default Low with Inputs Left Open or <1.3 V
- Internal Input 50-k Pull-Down Resistor
- Built-In Temperature Compensation
- Drop-In Compatible to the MC100ELT23
- APPLICATIONS
- Data and Clock Transmission Over Backplane
- Signaling Level Conversion for Clock or Data
Description for the SN65ELT23
The SN65ELT23 is a low power dual PECL-to-TTL translator device. The device includes circuitry to maintain a known logic low level when inputs are in an open condition. The SN65ELT23 is housed in an industry standard SOIC-8 package and is also available in an optional TSSOP-8 package.