Added to Your Shopping Cart

SN65EPT23DGK ACTIVE
3.3-V ecl differential receiver
Quality information
RoHS | Yes |
---|---|
REACH | Yes |
Lead finish / Ball material | NIPDAUAG |
MSL rating / Peak reflow | Level-1-260C-UNLIM |
Quality, reliability & packaging information Information included:
|
View or download |
More SN65EPT23 information
Packaging information
Package | Pins | Package qty | Carrier: | Operating temperature range (°C) |
---|---|---|
VSSOP (DGK) | 8 |
80 | TUBE
|
-40 to 85 |
Package | Pins | VSSOP (DGK) | 8 |
---|---|
Package qty | Carrier: |
80 | TUBE
|
Operating temperature range (°C) | -40 to 85 |
Features for the SN65EPT23
- Dual 3.3 V Differential LVPECL/LVDS to
LVTTL/LVCMOS Buffer Translator - 24 mA LVTTL Ouputs
- Operating Range
- VCC = 3.0 V to 3.6 V
- GND = 0 V
- Support for Clock Frequencies > 300 MHz
- 2.0 ns Typical Propagation Delay
- Built-in Temperature Compensation
- Drop in Compatible to MC100EPT23
- APPLICATIONS
- Data and Clock Transmission Over Backplane
- Signaling Level Conversion for Clock or Data
Description for the SN65EPT23
The SN65EPT23 is a low power dual LVPECL/LVDS to LVTTL/LVCMOS translator device. The device includes circuitry to maintain inputs at Vcc/2 when left open. The SN65EPT23 is housed in an industry standard SOIC-8 package and is also available in TSSOP-8 option.
Pricing
Qty | Price (USD) |
---|---|
1-99 | 3.2 |
100-249 | 2.804 |
250-999 | 1.966 |
1,000+ | 1.584 |
Additional package qty | carrier options
Package qty | Carrier |
2,500 | LARGE T&R
|
---|---|
Inventory | 27,161 |
Qty | Price (USD) |
|
Custom reel may be available