text.skipToContent text.skipToNavigation

SN65HVD01-EVM

SN65HVD01-EVM: 3.3V RS-485 with Flexible I/O Supply and Selectable Speed Evaluation Module

$79.00

Features

  • Voltage regulator provides 1.8V and 3.3V
  • Screw terminal blocks allow power to be sourced directly from an external supply
  • Signal monitoring can be done via the screw terminals or onboard test points

Texas Instruments  SN65HVD01-EVM

The SN65HVD01-EVM helps designers evaluate device performance, supporting fast development and analysis of data transmission systems using the SN65HVD01DRC low-power transceiver at 250kbps or 20Mbps. Data, enable and bus signals can be powered from a 1.8V to 3.3V supply. The bus signals require a 3.3V supply.