10-pin (DRC) package image

SN65HVD01DRCT ACTIVE

3.3-V RS-485 transceiver with 1.65-V I/O supply & selectable data rate
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
SN65HVD01DRCR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
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
Package | Pins VSON (DRC) | 10
Operating temperature range (°C) -40 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the SN65HVD01

  • Exceeds Requirements of TIA-485 Standard
  • 1.65-V to 3.6-V Supply for Data and Enable Signals
  • 3-V to 3.6-V Supply for Bus Signals
  • SLR Pin Selectable Data Rates: 250 kbps or 20 Mbps
  • 1/8th Unit Load to Support up to 256 Nodes on a Bus
  • Small 3 mm × 3 mm SON Package
  • Failsafe Receiver (Bus Open, Bus Shorted, Bus Idle)
  • Operating Temperature Range: –40°C to 125°C
  • Bus-Pin Protection More Than:
    • ± 15kV HBM Protection
    • ± 16kV IEC61000-4-2 Contact Discharge
    • ± 16kV IEC61000-4-2 Air Discharge
    • 4kV IEC61000-4-4 Fast Transient Burst

Description for the SN65HVD01

The SN65HVD01 is a low-power, 250 kbps or 20 Mbps data rate selectable RS-485 transceiver, utilizing a 1.65-V to 3.6-V supply for data and enable signals, and a 3.3 V ± 10% supply for bus signals. The device is designed for applications requiring synchronous (parallel transceiver) signal timing. On-chip transient suppression protects the device against destructive IEC 61000 ESD and EFT transients.

The device combines a differential driver and a differential receiver, connected internally to form a bus port suitable for half-duplex (two-wire bus) communication. The device features a wide common-mode voltage range making it suitable for multi-point applications over long cable runs. The SN65HVD01 is available in a tiny, 3 mm × 3 mm, SON package with operation characterized from –40°C to 125°C.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

SN65HVD01DRCR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more