Features for the SN65HVD101EVM
- Configurable CQ output:
- push-pull, high-side or low-side for SIO mode
- 9V to 36V Supply range
- Configurable 3.3V/5V Integrated LDO (HVD101 only)
- Reverse polarity protection
- Power Good indicator
- Over-temperature protection
- Current Limit indicator
- Remote Wake-up indicator
Description for the SN65HVD101EVM
The SN65HVD101 and SN65HVD102 IO-LINK PHYs implement the IO-LINK interface for industrial point-to-point communication. When the device is connected to an IO-Link master through a 3-wire interface, the master can initiate communication and exchange data with the remote node while the SN65HVD10X acts as a complete physical layer for the communication.