SN65HVD11HD ACTIVE
High Temperature 3.3-V RS-485 Transceiver
Quality information
RoHS | Yes |
---|---|
REACH | Yes |
Lead finish / Ball material | NIPDAU |
MSL rating / Peak reflow | Level-1-260C-UNLIM |
Quality, reliability & packaging information Information included:
|
View or download |
More SN65HVD11-HT information
Packaging information
Features for the SN65HVD11-HT
- Operates With a 3.3-V Supply
- Bus-Pin ESD Protection Exceeds 16-kV Human-
Body Model (HBM) - 1/8 Unit-Load Option Available (up to 256 Nodes
on Bus) - Optional Driver Output Transition Times for
Signaling Rates(1) of 1 Mbps, 10 Mbps,
and 32 Mbps - Based on ANSI TIA/EIA-485-A
- Bus-Pin Short Circuit Protection From
7 V to 12 V - Open-Circuit, Idle-Bus, and Shorted-Bus Fail-Safe
Receiver - Glitch-Free Power-Up and Power-Down Protection
for Hot-Plugging Applications - SN75176 Footprint
- Supports Extreme Temperature Applications:
- Controlled Baselines
- One Assembly and Test Sites
- One Fabrication Sites
- Available in Extreme (55°C/210°C)
Temperature Range(2) - Extended Product Life Cycles
- Extended Product-Change Notifications
- Product Traceability
- Texas Instruments High Temperature
Products Use Highly Optimized Silicon (Die)
Solutions With Design and Process
Enhancements to Maximize Performance Over
Extended Temperatures.
Description for the SN65HVD11-HT
The SN65HVD11-HT device combines a 3-state differential line driver and differential input line receiver that operates with a single 3.3-V power supply. It is designed for balanced transmission lines and meets or exceeds ANSI TIA/EIA-485-A and ISO 8482:1993, with the exception that the thermal shutdown is removed. This differential bus transceiver is a monolithic integrated circuit designed for bidirectional data communication on multipoint bus-transmission lines. The driver and receiver have active-high and active-low enables, respectively, that can be externally connected together to function as direction control.
The driver differential outputs and receiver differential inputs connect internally to form a differential input/ output (I/O) bus port that is designed to offer minimum loading to the bus when the driver is disabled or VCC = 0.
Pricing
Qty | Price (USD) |
---|---|
1-99 | 121.453 |
100-249 | 107.958 |
250-999 | 88.748 |
1,000+ | 79.381 |