text.skipToContent text.skipToNavigation

SN65HVD233DRG4

3.3 V CAN Transceiver with Standby Mode, Loopback

Availability: 9,013

Packaging

Package | PIN: SOIC (D) | 8
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $2.38
10-24 $2.14
25-99 $1.99
100-249 $1.75
250-499 $1.64
500-749 $1.39
750-999 $1.17
1,000+ $1.12

Features

  • Single 3.3-V Supply Voltage
  • Bus Pins Fault Protection Exceeds ±36 V
  • Bus Pins ESD Protection Exceeds ±16 kV HBM
  • Compatible With ISO 11898-2
  • GIFT/ICT Compliant
  • Data Rates up to 1 Mbps
  • Extended –7 V to 12 V Common Mode Range
  • High-Input Impedance Allows for 120 Nodes
  • LVTTL I/Os are 5-V Tolerant
  • Adjustable Driver Transition Times for Improved Emissions Performance
  • Unpowered Node Does Not Disturb the Bus
  • Low Current Standby Mode, 200-µA (Typical)
  • SN65HVD233: Loopback Mode
  • SN65HVD234: Ultra Low Current Sleep Mode
    • 50-nA Typical Current Consumption
  • SN65HVD235: Autobaud Loopback Mode
  • Thermal Shutdown Protection
  • Power up and Down With Glitch-Free Bus Inputs and Outputs
    • High-Input Impedance With Low VCC
    • Monolithic Output During Power Cycling

All trademarks are the property of their respective owners.

Texas Instruments  SN65HVD233DRG4

The SN65HVD233, SN65HVD234, and SN65HVD235 are used in applications employing thecontroller area network (CAN) serial communication physical layer in accordance with the ISO 11898standard. As a CAN transceiver, each provides transmit and receive capability between thedifferential CAN bus and a CAN controller, with signaling rates up to 1 Mbps.

Designed for operation in especially harsh environments, the devices feature cross-wireprotection, overvoltage protection up to ±36 V, loss of ground protection, overtemperature (thermalshutdown) protection, and common-mode transient protection of ±100 V. These devices operate over awide –7 V to 12 V common-mode range. These transceivers are the interface between the host CANcontroller on the microprocessor and the differential CAN bus used in industrial, buildingautomation, transportation, and automotive applications.

Modes: The RS pin (pin 8) of theSN65HVD233, SN65HVD234, and SN65HVD235 provides three modes of operation: high-speed, slopecontrol, and low-power standby mode. The high-speed mode of operation is selected by connecting pin8 directly to ground, allowing the driver output transistors to switch on and off as fast aspossible with no limitation on the rise and fall slope. The rise and fall slope can be adjusted byconnecting a resistor between the RS pin and ground. The slope will beproportional to the pin’s output current. With a resistor value of 10 kΩ the device driver willhave a slew rate of ~15 V/µs and with a value of 100 kΩ the device will have ~2.0 V/µs slew rate.For more information about slope control, refer to Feature Description.

The SN65HVD233, SN65HVD234, and SN65HVD235 enter a low-current standby (listen only) modeduring which the driver is switched off and the receiver remains active if a high logic level isapplied to the RS pin. If the local protocol controller needs to transmit amessage to the bus it will have to return the device to either high-speed mode or slope controlmode via the RS pin.

Loopback (SN65HVD233): A logic high on the loopback(LBK) pin (pin 5) of the SN65HVD233 places the bus output and bus input in a high-impedance state.Internally, the D to R path of the device remains active and available for driver to receiverloopback that can be used for self-diagnostic node functions without disturbing the bus. For moreinformation on the loopback mode, refer to Feature Description.

Ultra Low-Current Sleep (SN65HVD234): The SN65HVD234enters an ultra low-current sleep mode in which both the driver and receiver circuits aredeactivated if a low logic level is applied to EN pin (pin 5). The device remains in this sleepmode until the circuit is reactivated by applying a high logic level to pin 5.

Autobaud Loopback (SN65HVD235): The AB pin (pin 5) ofthe SN65HVD235 implements a bus listen-only loopback feature which allows the local node controllerto synchronize its baud rate with that of the CAN bus. In autobaud mode, the bus output of thedriver is placed in a high-impedance state while the bus input of the receiver remains active.There is an internal D pin to R pin loopback to assist the controller in baud rate detection, orthe autobaud function. For more information on the autobaud mode, refer to Feature Description.