SN65HVD255DEVM

text.skipToContent text.skipToNavigation

SN65HVD255DEVM

SN65HVD255D Evaluation Module

$49.00

Features

  • Meets the requirements of ISO11898-2
  • “Turbo CAN”:
    • short propagation delay times and fast loop times
    • higher data rates in network
    • enhances system timing margins
  • I/O Voltage Range Supports 3.3V and 5V MCUs
  • Ideal passive behavior when unpowered
    • Bus pins are high impedance (no load to operating bus)
    • Logic pins are high impedance
    • Power up / down with glitch free operation on bus
  • Protection Features:
    • ESD Protection of Bus Pins
      • HBM ESD Protection Exceeds ±12 kV
    • Bus Fault Protection -27V to 40V
    • Under voltage protection on supply pins
    • TXD (Driver) dominant time out (DTO)
    • Thermal Shutdown Protection
  • Characterized for –40°C to 125°C Operation

Texas Instruments  SN65HVD255DEVM

The EVM comes with the SN65HVD255 CAN transceiver factory installed. The CAN EVM may be reconfigured by a user for use with all TI CAN transceiver families: SN65HVD23x, SN65HVD25x, SN65HVD10x0 and SN65HVDA54x by replacing the transceiver and setting jumpers on the EVM. The EVM has configurations for basic CAN evaluation, various load and termination settings necessary to evaluate CAN transceiver performance.