text.skipToContent text.skipToNavigation

SN65HVD888D ACTIVE

Bus-Polarity Correcting RS-485 Transceiver with IEC-ESD Protection

US ECCN: EAR99 US/Local Export Classification Number

Inventory: 810  
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (°C)
SOIC (D) | 8 75 | TUBE
-40 to 85
Package | Pins SOIC (D) | 8
Package qty | Carrier: 75 | TUBE
Operating temperature range (°C) -40 to 85
View TI packaging information

Features for the SN65HVD888

  • Exceeds Requirements of EIA-485 Standard
  • Bus-Polarity Correction Within 76 ms (tFS)
  • Data Rate: 300 bps to 250 kbps
  • Works With Two Configurations:
    • Failsafe Resistors Only
    • Failsafe andDifferential Termination Resistors
  • Up to 256 Nodes on a Bus (1/8 Unit Load)
  • SOIC-8 Package for Backward Compatibility
  • Bus-Pin Protection:
    • ±16 kV HBMprotection
    • ±12 kV IEC61000-4-2 Contact Discharge
    • +4 kVIEC61000-4-4 Fast Transient Burst

All trademarks are the property of their respective owners.

Description for the SN65HVD888

The SN65HVD888 is a low-power RS-485 transceiver with automatic bus-polarity correctionand transient protection. Upon hot plug-in, the device detects and corrects the bus polarity withinthe first 76 ms of bus idling. On-chip transient protection protects the device against IEC61000ESD and EFT transients. This device has robust drivers and receivers for demanding industrialapplications. The bus pins are robust to electrostatic discharge (ESD) events, with high levels ofprotection to Human-Body Model (HBM), Air-Gap Discharge, and Contact Discharge specifications.

The device combines a differential driver and a differential receiver, which operatetogether from a single 5-V power supply. The driver differential outputs and the receiverdifferential inputs are connected internally to form a bus port suitable for half-duplex (two-wirebus) communication. The device features a wide common-mode voltage range making the device suitablefor multi-point applications over long cable runs. The SN65HVD888 is available in an SOIC-8package, and is characterized from –40°C to 125°C.

Pricing


Qty Price (USD)
1-99 1.707
100-249 1.496
250-999 1.049
1,000+ 0.845

Additional package qty | carrier options

Package qty | Carrier 2,500 | LARGE T&R
Inventory 2,890
Qty | Price (USD) 1ku | 0.704 1-99 1.422 100-249 1.246 250-999 0.874 1,000+ 0.704
Custom reel may be available