text.skipToContent text.skipToNavigation

SN65HVD96EVM

Evaluation module for SN65HVD96

$49.00

Features

  • Communicate without errors on normal or reversed-wire bus lines
  • Up to 5-Mbps signaling
  • Industrial Temperature Range from –40°C to +85°C
  • Symmetric polarity receiver thresholds > 100-mV receiver hysteresis
  • Connect up to 32 nodes on one bus
  • Transient protection
    + 12-kV Human Body Model (HBM) on bus pins
    + 25-V repetitive transient pulse on bus pins
  • Additional reliability features include:
    - Bus standoff from –27 V to +40 V
    - Driver output short-circuit current limit
    - Automatic thermal shutdown and recovery

Texas Instruments  SN65HVD96EVM

The SN65HVD96EVM evaluation module (EVM) lets you evaluate our SymPol™ transceiver device. Multiple boards can be connected using the bus terminal blocks to simulate a simple bus system design.