Packaging information
Package | Pins SOIC (D) | 8 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 2,500 | LARGE T&R |
Features for the SN65HVDA1050A-Q1
- Qualified for Automotive Applications
- Meets or Exceeds the Requirements of
ISO 11898-2 - GIFT/ICT Compliant
- ESD Protection up to ±12 kV (Human-Body
Model) on Bus Pins - High Electromagnetic Compliance (EMC)
- SPLIT (VREF) Voltage Source for Common-Mode
Stabilization of Bus Through Split Termination - Digital Inputs Compatible With 3.3-V and 5-V
Microprocessors - Protection Features
- Bus-Fault Protection of –27 V to 40 V
- TXD Dominant Time-Out
- Thermal Shutdown Protection
- Power-Up and Power-Down Glitch-Free Bus
Inputs and Outputs
Description for the SN65HVDA1050A-Q1
The SN65HVDA1050A-Q1 meets or exceeds the specifications of the ISO 11898 standard for use in applications employing a controller area network (CAN). The device is qualified for use in automotive applications. As a CAN bus transceiver, this device provides differential transmit capability to the bus and differential receive capability to a CAN controller at signaling rates up to 1 megabit per second (Mbps). The signaling rate of a line is the number of voltage transitions that are made per second expressed in bits per second (bps).
The SN65HVDA1050A-Q1 device is designed for operation in especially harsh environments and includes many device protection features such as undervoltage lockout, overtemperature thermal shutdown, wide common-mode range, and loss of ground protection. The bus pins are also protected against external cross-wiring, shorts to sources from –27 V to 40 V, and voltage transients according to ISO 7637.