SN65LV1023AMDBREP ACTIVE
Enhanced product 10:1 LVDS SerDes transmitter 100 to 660-Mbps
Quality information
RoHS | Yes |
---|---|
REACH | Yes |
Lead finish / Ball material | NIPDAU |
MSL rating / Peak reflow | Level-1-260C-UNLIM |
Quality, reliability & packaging information Information included:
|
View or download |
More SN65LV1023A-EP information
Packaging information
Package | Pins | Package qty | Carrier: | Operating temperature range (°C) |
---|---|---|
SSOP (DB) | 28 |
2,000 | LARGE T&R
Custom reel may be available |
-55 to 125 |
Package | Pins | SSOP (DB) | 28 |
---|---|
Package qty | Carrier: |
2,000 | LARGE T&R
Custom reel may be available |
Operating temperature range (°C) | -55 to 125 |
Features for the SN65LV1023A-EP
- Controlled Baseline
- One Assembly/Test Site, One Fabrication Site
- Extended Temperature Performance of -55°C to 125°C
- Enhanced Diminishing Manufacturing Sources (DMS) Support
- Enhanced Product-Change Notification
- Qualification Pedigree(1)
- 100-Mbps to 660-Mbps Serial LVDS DataPayload Bandwidth at 10-MHz to 66-MHz System Clock
- Pin-Compatible Superset of DS92LV1023/DS92LV1224
- Chipset (Serializer/Deserializer) Power Consumption <450 mW (Typ) at 66 MHz
- Synchronization Mode for Faster Lock
- Lock Indicator
- No External Components Required for PLL
- 28-Pin SSOP and Space Saving 5 × 5 mm QFN Packages Available
- Programmable Edge Trigger on Clock
- Flow-Through Pinout for Easy PCB Layout
(1) Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.
Description for the SN65LV1023A-EP
The SN65LV1023A serializer and SN65LV1224B deserializer comprise a 10-bit serdes chipset designed to transmit and receive serial data over LVDS differential backplanes at equivalent parallel word rates from 10 MHz to 66 MHz. Including overhead, this translates into a serial data rate between 120-Mbps and 792-Mbps payload encoded throughput.
Upon power up, the chipset link can be initialized via a synchronization mode with internally generated SYNC patterns or the deserializer can be allowed to synchronize to random data. By using the synchronization mode, the deserializer establishes lock within specified, shorter time parameters.
The device can be entered into a power-down state when no data transfer is required. Alternatively, a mode is available to place the output pins in the high-impedance state without losing PLL lock.
The SN65LV1023A and SN65LV1224B are characterized for operation over ambient air temperature of -55°C to 125°C.
Pricing
Qty | Price (USD) |
---|---|
1-99 | 12.46 |
100-249 | 10.884 |
250-999 | 8.392 |
1,000+ | 7.506 |
Additional package qty | carrier options
Package qty | Carrier |
2,000 | LARGE T&R
|
---|---|
Inventory | 2,597 |
Qty | Price (USD) |
|