167-pin (ZJA) package image

SN65LVCP114ZJA ACTIVE

14.2-Gbps quad mux, linear-redriver with signal conditioning

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SNAGCU
MSL rating / Peak reflow Level-3-260C-168 HR
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
Package | Pins NFBGA (ZJA) | 167
Operating temperature range (°C) -40 to 85
Package qty | Carrier 160 | JEDEC TRAY (5+1)

Features for the SN65LVCP114

  • Quad 2:1 Mux and 1:2 Demux
  • Multi-Rate Operation up to 14.2 Gbps Serial Data
    Rate
  • Linear Receiver Equalization Which Increases
    Margin at System Level of Decision Feedback
    Equalizer
  • Bandwidth: 18 GHz, Typical
  • Per-Lane P/N Pair Inversion
  • Port or Single Lane Switching
  • Low Power: 150 mW/Channel, Typical
  • Loopback Mode on All Three Ports
  • I2C Control in Addition to GPIO
  • DIAG Mode That Outputs Data of Line Side Port
    to Both Fabric Side Ports
  • 2.5-V or 3.3-V Single Power Supply
  • PBGA Package 12-mm × 12-mm × 1-mm, 0.8-mm
    Terminal Pitch
  • Excellent Impedance Matching to 100-Ω PCB
    Transmission Lines
  • Small Package Size Provides Board Real Estate
    Saving
  • Adjustable Output Swing Provides Flexible EMI
    and Crosstalk Control
  • Low Power
  • Supports 10GBASE-KR Applications With Ability
    to Transparency for Link Training

Description for the SN65LVCP114

The SN65LVCP114 device is an asynchronous, protocol-agnostic, low-latency QUAD mux, linear-redriver optimized for use in systems operating at up to 14.2 Gbps. The device linearly compensates for channel loss in backplane and active-cable applications. The architecture of SN65LVCP114 linear-redriver is designed to work effectively with ASIC or FPGA products implementing digital equalization using decision feedback equalizer (DFE) technology. The SN65LVCP114 mux, linear-redriver preserves the integrity (composition) of the received signal, ensuring optimum DFE and system performance. The SN65LVCP114 provides a low-power mux-demux, linear-redriver solution while at the same time extending the effectiveness of DFE.

SN65LVCP114 is configurable through GPIO or an I2C interface.

A single 2.5-V or 3.3-V power supply supports the operation of the SN65LVCP114.

The SN65LVCP114 is packaged in a 12-mm × 12-mm × 1-mm PBGA package with 0.8-mm pitch.

The SN65LVCP114 has three ports; each port is a quad lane. The switch logic of SN65LVCP114 can be implemented to support a 2:1 MUX per lane, 1:2 DEMUX per lane, and independent lane switching. The receive equalization can be independently programmed for each of the ports. The SN65LVCP114 supports loopback on all three ports.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more