SN65LVCP1414EVM

text.skipToContent text.skipToNavigation

SN65LVCP1414EVM

SN65LVCP1414 Evaluation Module

$999.01

Features

  • Quad Channel, Uni-Directional, Multi-Rate, Dual-Mode Linear Equalizer
  • Signaling Rate up to 14.2Gbps
  • Runs from a 2.5V or 3.3V core supply
  • Supports evaluation of high-speed signals, which are accessible via SMA connectors
  • Control signals are easily accessible via GUI or shunts on header blocks to facilitate rapid prototyping
  • Rogers material used in PCB construction to ensure signal integrity

Texas Instruments  SN65LVCP1414EVM

Evaluation Module for SN65LVCP1414