text.skipToContent text.skipToNavigation

SN65LVDM31DR ACTIVE

Quad LVDM driver

US ECCN: EAR99 US/Local Export Classification Number

NEW - Custom reel may be available
Inventory: 17,475  
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (°C)
SOIC (D) | 16 2,500 | LARGE T&R
Custom reel may be available
-40 to 85
Package | Pins SOIC (D) | 16
Package qty | Carrier: 2,500 | LARGE T&R
Custom reel may be available
Operating temperature range (°C) -40 to 85
View TI packaging information

Features for the SN65LVDM31

  • Designed for Signaling Rates Up to 150 Mbps
  • Low-Voltage Differential Signaling With Typical Output Voltage of 700 mV and a 100- Load
  • Propagation Delay Time of 2.3 ns, Typical
  • Single 3.3-V Supply Operation
  • One Driver's Power Dissipation at 75 MHz, 50 mW, Typical
  • High-Impedance Outputs When Disabled or With VCC < 1.5 V
  • Bus-Pin ESD Protection Exceeds 12 kV
  • Low-Voltage CMOS (LVCMOS) Logic Input Levels Are 5-V Tolerant

The signaling rate is the number of voltage transitions that can be made per second.

Description for the SN65LVDM31

The SN65LVDM31 incorporates four differential line drivers that implement the electrical characteristics of low-voltage differential signaling. This product offers a low-power alternative to 5-V PECL drivers with similar signal levels. Any of the four current-mode drivers will deliver a minimum differential output voltage magnitude of 540 mV into a 100- load when enabled by either an active-low or active-high enable input.

The intended application of this device and signaling technique is for both point-to-point and multiplexed baseband data transmission over controlled impedance media of approximately 100 . The transmission media may be printed-circuit board traces, backplanes, or cables. The ultimate rate and distance of data transfer is dependent upon the attenuation characteristics of the media and the noise coupling to the environment.

The SN65LVDM31 is characterized for operation from -40°C to 85°C.

Pricing


Qty Price (USD)
1-99 3.21
100-249 2.813
250-999 1.972
1,000+ 1.589

Additional package qty | carrier options

Package qty | Carrier 40 | TUBE
Inventory 6,675
Qty | Price (USD) 1ku | 1.854 1-99 3.745 100-249 3.282 250-999 2.301 1,000+ 1.854