16-pin (PW) package image

SN65LVDS049PWR ACTIVE

400-Mbps LVDS dual high-speed differential transceiver

ACTIVE custom-reels CUSTOM Custom reel may be available
Same as: SN65LVDS049PWRG4 This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

SN65LVDS049PW ACTIVE
Package qty | Carrier 90 | TUBE
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
Package | Pins TSSOP (PW) | 16
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,000 | LARGE T&R

Features for the SN65LVDS049

  • DS90LV049 Compatible
  • Up to 400-Mbps Signaling Rates
  • Flow-Through Pinout
  • 50-ps Driver Channel-to-Channel Skew (Typical)
  • 50-ps Receiver Channel-to-Channel Skew
    (Typical)
  • 3.3-V Power Supply
  • High-Impedance Disable for All Outputs
  • Internal Fail-safe Biasing of Receiver Inputs
  • 1.4-ns Driver Propagation Delay (Typical)
  • 1.9-ns Receiver Propagation Delay (Typical)
  • High-Impedance Bus Pins on Power Down
  • ANSI TIA/EIA-644-A Compliant
  • Receiver Input and Driver Output ESD Exceeds
    10 kV
  • 16-Pin TSSOP Package

Description for the SN65LVDS049

The SN65LVDS049 device is a dual flow-through differential line driver-receiver pair that uses low-voltage differential signaling (LVDS) to achieve signaling rates as high as 400 Mbps. The driver and receiver electrical interfaces are compliant to the TIA/EIA-644-A standard.

The intended application of this device and signaling technique is for point-to-point baseband data transmission over controlled impedance media of approximately 100-Ω characteristic impedance. The transmission media may be printed-circuit board traces, backplanes, or cables. The ultimate rate and distance of data transfer is dependent upon the attenuation characteristics of the media, the noise coupling to the environment, and other application specific characteristics.

The SN65LVDS049 is characterized for operation from –40°C to 85°C

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

SN65LVDS049PW ACTIVE
Package qty | Carrier 90 | TUBE
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more