Description for the SN65LVDS20EVM
This Evaluation Module (EVM) facilitates the experimental testing of the Texas Instruments SN65LVDS20 Repeater/Translator silicon device.This device accepts low-voltage PECL input levels and Translates them to LVDS output levels as defined by TIA/EIA-644-A standard.
The device operates at rates to 4Gbps or clock rates to 2 GHz at either 3.3 V or 2.5 V supply operation, with less than 45 ps of total jitter.The device output can be disabled to the high impedance state by applying a logic High level to the EN bar pin.
This device also provides a voltage reference output (Vbb) of typically 1.35 V below Vcc for use in receiving single-ended PECL input signals.