SN65LVDS4EVM SN65LVDS4 Evaluation Module angled board image

SN65LVDS4EVM

SN65LVDS4 Evaluation Module

Pricing

Qty Price
+

Features for the SN65LVDS4EVM

  • SN65LVDS4EVM Motherboard Features
  • Signaling Rate up to 500 Mbps Differential Line Receiver
  • Runs from a 1.8V or 2.5V core supply
  • Can provide output voltage logic levels based on an external VDD pin
  • Enables the system designer to connect 50-Ω coaxial cables via SMA connectors at the inputs and an SMA or high-impedance probe at the output.

Description for the SN65LVDS4EVM

Evaluation Module for SN65LVDS4

Pricing

Qty Price
+