text.skipToContent text.skipToNavigation

SN65LVDS4RSER ACTIVE

500-Mbps LVDS single high-speed transceiver

Inventory: 7,635
 
Custom reel may be available

Download data sheet for SN65LVDS4
  |   View additional information for SN65LVDS4

Packaging information

Package | Pins UQFN (RSE) | 10
Operating temperature range (℃) I (-40 to 85)
Package qty | Carrier: 3,000 | LARGE T&R
Custom reel may be available
View more packaging information

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAUAG
MSL rating / Peak reflow Level-1-260C-UNLIM
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Features

  • Designed for Signaling Rates(1) up to:
    • 500-Mbps Receiver
  • Operates From a 1.8-V or 2.5-V Core Supply
  • Available in 1.5-mm × 2-mm UQFN Package
  • Bus-Terminal ESD Exceeds 2 kV (HBM)
  • Low-Voltage Differential Signaling With Typical
    Output Voltages of 350 mV Into a 100-Ω Load
  • Propagation Delay Times
    • 2.1 ns Typical Receiver
  • Power Dissipation at 250 MHz
    • 40 mW Typical
  • Requires External Failsafe
  • Differential Input Voltage Threshold Less Than 50
    mV
  • Can Provide Output Voltage Logic Level (3.3-V
    LVTTL, 2.5-V LVCMOS, 1.8-V LVCMOS) Based
    on External VDD Pin, Thus Eliminating External
    LevelTranslation

Description

The SN65LVDS4 is a single, low-voltage, differential line receiver in a small-outline UQFN package.

Qty Price
1-99 $1.18
100-249 $0.98
250-999 $0.70
1,000+ $0.53

Alternative carriers

Part number SN65LVDS4RSET
Package qty | Carrier 250 | SMALL T&R
Inventory 14,236
Qty | Price (USD) 1ku | $0.61