Packaging information
Package | Pins UQFN (RSE) | 10 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 3,000 | LARGE T&R |
Features for the SN65LVDS4
- Designed for Signaling Rates(1) up to:
- 500-Mbps Receiver
- Operates From a 1.8-V or 2.5-V Core Supply
- Available in 1.5-mm × 2-mm UQFN Package
- Bus-Terminal ESD Exceeds 2 kV (HBM)
- Low-Voltage Differential Signaling With Typical
Output Voltages of 350 mV Into a 100-Ω Load - Propagation Delay Times
- 2.1 ns Typical Receiver
- Power Dissipation at 250 MHz
- 40 mW Typical
- Requires External Failsafe
- Differential Input Voltage Threshold Less Than 50
mV - Can Provide Output Voltage Logic Level (3.3-V
LVTTL, 2.5-V LVCMOS, 1.8-V LVCMOS) Based
on External VDD Pin, Thus Eliminating External
LevelTranslation
Description for the SN65LVDS4
The SN65LVDS4 is a single, low-voltage, differential line receiver in a small-outline UQFN package.