text.skipToContent text.skipToNavigation

SN65LVDS822RGZEVM

SN65LVDS822RGZEVM - FlatLink™ LVDS Receiver Evaluation Module Board

$99.00

Features

  • Three selectable CMOS output slew rates
  • CMOS output voltage support of 1.8V to 3.3V
  • Automatic low-power mode
  • Integrated differential termination (configurable)
  • A pinout swap option

Texas Instruments  SN65LVDS822RGZEVM

The TI SN65LVDS822RGZEVM is a functional board design of a single device that implements a LVDS to CMOS deserializer. The EVM can support both 4:27 and 2:27 deserialization modes and also have output voltage support from 1.8V to 3.3V.