text.skipToContent text.skipToNavigation

SN65MLVD206BD ACTIVE

High Noise Immunity 200Mbps M-LVDS Transceiver

Inventory: 1,485
 

Download data sheet for SN65MLVD206B
  |   View additional information for SN65MLVD206B

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (℃) I (-40 to 85)
Package qty | Carrier: 75 | TUBE
View more packaging information

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Features

  • Compatible with the M-LVDS standard TIA/EIA-899 for multipoint data interchange
  • Low-voltage differential 30-Ω to 55-Ω line driver and receiver for signaling rates(1) up to
    200 Mbps, clock frequencies up to 100 MHz
    • Type-2 receiver provides an offset threshold todetect open-circuit and idle-bus conditions
  • Bus I/O Protection
    • ±8-kV HBM
    • ±8-kV IEC 61000-4-2 Contact discharge
  • Controlled driver output voltage transition times for improved signal quality
  • –1-V to 3.4-V Common-mode voltage range allows data transfer with 2 V of ground noise
  • Bus pins high impedance when disabled or VCC ≤ 1.5 V
  • 100-Mbps Device Available (SN65MLVD204B)
  • Improved Alternatives to SN65MLVD206 (1)

(1)The signaling rate of a line is the number of voltage transitions that are made per second expressed in the bps of the unit (bits per second).

All trademarks are the property of their respective owners.

Description

The SN65MLVD206B device is a multipoint low-voltagedifferential signaling (M-LVDS) line driver and receiver which is optimized to operate at signalingrates up to 200 Mbps. This device has a robust 3.3-V driver and receiver in the standard SOICfootprint for demanding industrial applications. The bus pins are robust to ESD events, with highlevels of protection to human-body model and IEC contact discharge specifications.

The device combines a differential driver and a differential receiver (transceiver),which operates from a single 3.3-V supply. The transceiver is optimized to operate at signalingrates up to 200 Mbps.

The SN65MLVD206B has enhancements over similar devices.Improved features include a controlled slew rate on the driver output to help minimize reflectionsfrom unterminated stubs, resulting in better signal integrity. The same footprint definition wasmaintained, allowing for an easy drop-in replacement for a system performance upgrade. The devicesare characterized for operation from –40°C to 85°C.

The SN65MLVD206B M-LVDS transceiver is part of the TI extensiveM-LVDSportfolio.

Qty Price
1-99 $2.99
100-249 $2.62
250-999 $1.83
1,000+ $1.48

Alternative carriers

Part number SN65MLVD206BDR
Package qty | Carrier 2,500 | LARGE T&R
Custom reel may be available
Inventory 16,125
Qty | Price (USD) 1ku | $1.23