text.skipToContent text.skipToNavigation

SN7404D ACTIVE

Hex inverters

US ECCN: EAR99 US/Local Export Classification Number

Inventory: 3,599  
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (°C)
SOIC (D) | 14 50 | TUBE
0 to 70
Package | Pins SOIC (D) | 14
Package qty | Carrier: 50 | TUBE
Operating temperature range (°C) 0 to 70
View TI packaging information

Features for the SN7404

  • Dependable Texas Instruments Quality and Reliability

Description for the SN7404

These devices contain six independent inverters.

Pricing


Qty Price (USD)
1-99 1.669
100-249 1.378
250-999 0.99
1,000+ 0.745

Additional package qty | carrier options

Package qty | Carrier 2,500 | LARGE T&R
Inventory 21,247
Qty | Price (USD) 1ku | 0.621 1-99 1.391 100-249 1.149 250-999 0.825 1,000+ 0.621
Custom reel may be available